AD9517-1

RECOMMENDED FOR NEW DESIGNS

12-Output Clock Generator with Integrated 2.5 GHz VCO

Part Models
4
1ku List Price
Starting From $8.60

Part Details

  • Low phase noise, phase-locked loop (PLL)
    On-chip VCO tunes from 2.30 GHz to 2.65 GHz
  • External VCO/VCXO to 2.4 GHz optional
  • 1 differential or 2 single-ended reference inputs
  • Reference monitoring capability
  • Automatic revertive and manual reference
    switchover/holdover modes
  • Accepts LVPECL, LVDS, or CMOS references to 250 MHz
  • Programmable delays in path to PFD
  • Digital or analog lock detect, selectable
  • 2 pairs of 800 MHz LVDS clock outputs
  • Each LVDS output can be reconfigured as two 250 MHz CMOS outputs
  • 2 pairs of 1.6 GHz LVPECL outputs
    Each output pair shares a 1-to-32 divider with coarse phase delay
    Additive output jitter: 225 fs rms
    Channel-to-channel skew paired outputs of <10 ps
  • Each output pair shares two cascaded 1-to-32 dividers with coarse phase delay
    Additive output jitter: 275 fs rms
    Fine delay adjust (Δt) on each LVDS output
  • Automatic synchronization of all outputs on power-up
  • Manual output synchronization available
  • Available in a 48-lead LFCSP

AD9517-1
12-Output Clock Generator with Integrated 2.5 GHz VCO
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 11

Technical Articles 6

Evaluation Design File 4

Frequently Asked Question 1

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9517-x IBIS Models 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

EVAL-AD9517-1

AD9517- 1 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
  • LDOs are easily bypassed for power measurements
  • 8 ac-coupled differential LVPECL SMA connectors
  • 2 ac-coupled LVPECL differential headers
  • 2 dc-coupled differential LVDS SMA connectors that are reconfigurable to four CMOS SMA connectors
  • 2 dc-coupled LVDS differential headers that are reconfigurable to four CMOS connectors
  • SMA connectors for
    2 reference inputs
    Charge pump output
    Clock distribution input
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals

Product Details

The AD9516-x, AD9517-x, and AD9518-x are very low noise PLL clock synthesizers featuring an integrated VCO, clock dividers, and up to 14 outputs. The AD9516 features automatic holdover and a flexible reference input circuit allowing for very smooth reference clock switching. The AD9516 family also features the necessary provisions for an external VCXO.

The AD9516 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9516. The AD9516, AD9517, and AD9518 differ only in package size, and the number of outputs. The evaluation software main window for the AD9517 and AD9518 reflects fewer outputs, but the operation is identical for all devices.

Use the user guide in conjunction with the AD9516, AD9517, and AD9518 data sheets.

EVAL-AD9517-1
AD9517- 1 Evaluation Board

Latest Discussions

No discussions on AD9517-1 yet. Have something to say?

Start a Discussion on EngineerZone®