AD9136

RECOMMENDED FOR NEW DESIGNS

Dual, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter

Part Models
4
1ku List Price
Starting From $77.04
Viewing:

Part Details

  • Support input data rate >2 GSPS
  • Proprietary low spurious and distortion design
    • SFDR = 82 dBc at dc IF, −9 dBFS
    • Flexible 8-lane JESD204B interface
  • Multiple chip synchronization
    • Fixed latency
    • Data generator latency compensation
  • Selectable 1×, 2×, 4×, or 8× interpolation filter
    • Low power architecture
  • Transmit enable function allows extra power saving and instant control of the output status
  • High performance, low noise phase-locked loop (PLL) clock multiplier
  • Digital inverse sinc filter
  • Low power: 1.42 W at 1.6 GSPS full operating conditions
  • 88-lead LFCSP with exposed pad
AD9136
Dual, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
AD9135/AD9136 Typical Application Diagrams AD9135/AD9136 Functional Block Diagram AD9135/AD9136 Pin Configuration AD9135/AD9136 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 2
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
HMC7044 RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

IBIS Model 1

AD9144/AD9152/AD9154/AD9135/AD9136 AMI Model Download

Open Tool

AD9136 Simulink ADIsimDAC Model

Open Tool

DAC Companion Transport Layer RTL Code Generator

These command line executable tool generates a Verilog module which implements the JESD204 transmitter transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADS8-V1EBZ

ADS8-V1 Evaluation Board

Features and Benefits

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.

eval board
EVAL-AD9136

AD9136 Evaluation Board

Product Details

The AD9136-EBZ (Obsolete) and the AD9136-FMC-EBZ support the AD9136 dual, 16-bit, high dynamic range digital-to-analog converters (DAC).The AD9135 provides a maximum sample rate of 2800 MSPS, permitting a multicarrier generation over a very wide bandwidth. The DAC outputs are optimized to interface seamlessly with the ADRF6720 and ADRF670x analog quadrature modulators (AQMs) from Analog Devices, Inc. An optional 3-wire or 4-wire serial port interface (SPI) provides for programming/ readback of many internal parameters. The fullscale output current can be programmed over a typical range of 13.9 mA to 27.0 mA.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

ADS8-V1EBZ
ADS8-V1 Evaluation Board
ADS8-V1EBZANGLE-web ADS8-V1EBZBOTTOM-web ADS8-V1 Evaluation Board (top)
EVAL-AD9136
AD9136 Evaluation Board
AD9136-FMC-EBZ Evaluation Board - Top View AD9136-FMC-EBZ Evaluation Board - Bottom View AD9136-FMC-EBZ Evaluation Board - Angle View AD9136-FMC-EBZ Kit - Top View AD9136-FMC-EBZ Kit - Angle View
ADS7-V2EBZ
FPGA Based Data Capture Kit
ADS7-V2EBZ

Latest Discussions

Recently Viewed