AD9094

RECOMMENDED FOR NEW DESIGNS

8-Bit, 1 GSPS, JESD204B, Quad Analog-to-Digital Converter

Part Models
2
1ku List Price
Starting From $136.43

Part Details

  • JESD204B (Subclass 1 and Subclass 0) coded serial digital outputs
    • Lane rates up to 15 Gbps
  • 1.6 W total power at 1 GSPS
    • 400 mW per ADC channel
  • SFDR: 71 dBFS at 611 MHz (1.44 V p-p input range)
  • SNR: 48.6 dBFS at 611 MHz (1.44 V p-p input range)
  • SINAD: 48.5 dBFS at 611 MHz (1.44 V p-p input range)
  • 0.9 V, 1.8 V, and 2.5 V dc supply operation
  • No missing codes
  • Internal ADC voltage reference
  • Analog input buffer
  • On-chip dithering to improve small signal linearity
  • Flexible differential input range
    • 1.44 V p-p to 2.16 V p-p (1.44 V p-p default)
  • 1.4 GHz analog input full power bandwidth
  • Fast detect bits for efficient AGC implementation
  • Differential clock input
  • Integer clock divide by 1, 2, 4, or 8
  • On-chip temperature diode
  • Flexible JESD204B lane configurations
AD9094
8-Bit, 1 GSPS, JESD204B, Quad Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
HMC6832 LAST TIME BUY Low Noise, 2:8 Differential, Fanout Buffer
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
Clock Generation Devices 4
AD9528 RECOMMENDED FOR NEW DESIGNS JESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9094

AD9094 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9094
  • SPI interface for setup and control
  • Wide band Balun driven input
  • External supply powered but may also use 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9094EVZ supports the AD9094, a quad, 14-bit, 500 MSPS analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed support communications applications capable of sampling analog signals of up to 1.4 GHz. This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The ACE software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9094.

EVAL-AD9094
AD9094 Evaluation Board

Latest Discussions