AD7791

PRODUCTION

24-Bit, Single-Channel, Ultra Low Power, Sigma Delta A/D Converter

Part Models
2
1ku List Price
Starting From $5.41
Viewing:

Part Details

  • Power
    Supply: 2.5 V to 5.25 V operation
    Normal: 75 µA maximum
    Power-down: 1 µA maximum
  • RMS noise: 1.1 µV at 9.5 Hz update rate
  • 19.5-bit p-p resolution (22 bits effective resolution)
  • Integral nonlinearity: 3.5 ppm typical
  • Simultaneous 50 Hz and 60 Hz rejection
  • Internal clock oscillator
  • Rail-to-rail input buffer
  • VDD monitor channel
  • Temperature range: –40°C to +105°C
  • 10-lead MSOP
AD7791
24-Bit, Single-Channel, Ultra Low Power, Sigma Delta A/D Converter
AD7791 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 3
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
ADA4051-2 PRODUCTION 1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
Product 1
ADR390 Obsolete 2.048 V Micropower, Low Noise Precision Voltage References with Shutdown
Series Voltage References 3
ADR381 PRODUCTION 2.048 V and 2.5 V Bandgap Voltage References
ADR380 PRODUCTION 2.048 V Bandgap Voltage Reference
ADR3420 PRODUCTION Micro-Power, High-Accuracy 2.048V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

eval board
EVAL-CN0216-ARDZ

Arduino Compatible High Gain Weigh Scale Design (CN0216)

Features and Benefits

  • Form Factor Compatible with Arduino
  • Usable for 4- or 6- wire sensors
  • High gain of 400, for wide bridge sensor ranges
  • Low power, single supply operation

Product Details

CN-0216 is a precision weigh scale signal conditioning system. It uses the AD7791, a low power buffered 24-bit sigma-delta ADC along with dual external ADA4528-1 zero-drift amplifiers. This solution allows for high dc gain with a single supply.

This circuit allows great flexibility in designing a custom low-level signal conditioning front end that gives the user the ability to easily optimize the overall transfer function of the combined sensor-amplifier-converter circuit.

eval board
EVAL-AD7791

AD7791 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7791
  • Standalone USB interface
  • Various linking options
  • PC software for control of AD7791

Product Details

The EVAL-AD7791EBZ is a fully featured evaluation board for the AD7791,  a low power, 24-bit Σ-Δ analog-to-digital converter (ADC). The AD7791 is a complete analog front end for low frequency measurement applications. It is a low power device, consuming 65 μA typically with a 3 V power supply. It has an on-chip clock, which eliminates the need for an external clock. It employs a Σ-Δ conversion technique to realize up to 24 bits of no missing codes performance. The input signal is applied to an analog modulator. The modulator output is processed by an on-chip digital filter. The analog input channel of the AD7791 accepts analog input signals of ±VREF. At an output data rate of 16.6 Hz, the AD7791 has a peak-to-peak resolution of 19 bits. Simultaneous 50 Hz/60 Hz rejection is also available at this output data rate.

Full data on the AD7791 is available in the AD7791 data sheet from Analog Devices, Inc. It is recommended that the AD7791 data sheet be consulted in conjunction with this user guide when using the evaluation board.
The evaluation board interfaces to the USB port of a PC. Software that allows users to easily communicate with the AD7791 is available with the evaluation board.

The AD7791 evaluation board software must be installed before connecting the AD7791 evaluation board to the PC.

Another component on the AD7791 evaluation board is the ADP3303 high precision, low power, 3.3 V output voltage regulator, which powers the USB/serial peripheral interface (SPI).

EVAL-CN0216-ARDZ
Arduino Compatible High Gain Weigh Scale Design (CN0216)
EVAL-CN0216-ARDZANGLE-web EVAL-CN0216-ARDZBOTTOM-web EVAL-CN0216-ARDZTOP-web Weigh Scale System Using the AD7791
EVAL-AD7791
AD7791 Evaluation Board
AD7791EBZ Evaluation Board

Reference Designs

Weigh Scale System Using the AD7791
CN0216 Circuits from the lab

Precision Weigh Scale Design Using the AD7791 24-Bit Sigma-Delta ADC with External ADA4528-1 Zero-Drift Amplifiers

Features and Benefits

  • High gain of 400 using zero drift amps
  • Typical connection to weigh scales with low output signals
  • Performance metrics maintained through 120 Hz
  • Precision weigh scale application circuit
  • Low power and low noise
CN0216
Precision Weigh Scale Design Using the AD7791 24-Bit Sigma-Delta ADC with External ADA4528-1 Zero-Drift Amplifiers
Weigh Scale System Using the AD7791
EVAL-CN0216-PMDZ Evaluation Board
EVAL-CN0216-PMDZ Evaluation Board - Top View
EVAL-CN0216-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed