AD7787

PRODUCTION

Low Power, 2-Channel 24-Bit Sigma-Delta ADC

Part Models
2
1ku List Price
Starting From $6.51
Viewing:

Part Details

  • Power
    Supply: 2.5 V to 5.25 V current
    Normal: 75 µA max
    Power-down: 1 µA max
  • RMS noise: 1.1 µV at 9.5 Hz update rate
  • 19.5-bit p-p resolution (22 bits effective resolution)
  • Integral nonlinearity: 3.5 ppm typical
  • Simultaneous 50 Hz and 60 Hz rejection
  • Internal clock oscillator
  • Rail-to-rail input buffer
  • VDD monitor channel
  • Temperature range: –40°C to +105°C
  • 10-lead MSOP
  • Interface
    3-wire serial 
    SPI®, QSPI, MICROWIRE and DSP compatible
    Schmitt trigger on SCLK
AD7787
Low Power, 2-Channel 24-Bit Sigma-Delta ADC
AD7787 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Reference Designs

CN0354
Low Power Multichannel Thermocouple Measurement System with Cold Junction Compensation
Multichannel K Type Thermocouple Measurement System
EVAL-CN0354-PMDZ Evaluation Board
EVAL-CN0354-PMDZ Evaluation Board - Top View
EVAL-CN0354-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed