AD7781
PRODUCTION20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
- Part Models
- 8
- 1ku List Price
- Starting From $5.09
Part Details
|
|
The AD7781 is a complete low power front-end solution for bridge sensor products, including weigh scales, strain gages, and pressure sensors. It contains a precision low power 20-bit sigma-delta (Σ-Δ) ADC, an on-chip, low noise programmable gain amplifier (PGA), and an on-chip oscillator.
Consuming only 330 μA, the AD7781 is particularly suitable for portable or battery-operated products where very low power is required. The AD7781 also has a power-down mode that allows the user to switch off the power to the bridge sensor and power down the AD7781 when not converting, thus increasing the battery life of the product.
For ease of use, all the features of the AD7781 are controlled by dedicated pins. Each time that a data read occurs, eight status bits are appended to the 20-bit conversion. These status bits contain a pattern sequence that can be used to confirm the validity of the serial transfer.
The on-chip PGA has a gain of 1 or 128, supporting a full-scale differential input of ±5 V or ±39 mV. The device has two filter response options. The filter response at the 16.7 Hz update rate provides superior dynamic performance. The settling time is 120 ms at this update rate. At the 10 Hz update rate, the filter response provides better than -45 dB of stop-band attenuation. In load cell applications, this stop-band rejection is useful to reject low frequency mechanical vibrations of the load cell. The settling time is 300 ms at this update rate. Simultaneous 50 Hz/60 Hz rejection occurs at both the 10 Hz and 16.7 Hz update rates.
The AD7781 operates with a power supply from 2.7 V to 5.25 V. It is available in a narrow body, 14-lead SOIC package and in a 16-lead TSSOP package.
Applications
- Weigh scales
- Pressure measurement
- Industrial process control
- Portable instrumentation
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 2
Circuit Note 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7781BRUZ | 16-Lead TSSOP | ||
AD7781BRUZ-REEL | 16-Lead TSSOP | ||
AD7781BRZ | 14-Lead SOIC | ||
AD7781BRZ-REEL | 14-Lead SOIC | ||
AD7781CRUZ | 16-Lead TSSOP | ||
AD7781CRUZ-REEL | 16-Lead TSSOP | ||
AD7781CRZ | 14-Lead SOIC | ||
AD7781CRZ-REEL | 14-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
AD7781BRUZ | PRODUCTION | |
AD7781BRUZ-REEL | PRODUCTION | |
AD7781CRUZ | PRODUCTION | |
AD7781CRUZ-REEL | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7781BRUZ | PRODUCTION | |
AD7781BRUZ-REEL | PRODUCTION | |
AD7781CRUZ | PRODUCTION | |
AD7781CRUZ-REEL | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
AD7781BRZ | PRODUCTION | |
AD7781BRZ-REEL | PRODUCTION | |
AD7781CRZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 2
Can't find the software or driver you need?
Tools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool