AD7747

PRODUCTION

24-Bit Capacitance-to-Digital Converter with Temperature Sensor

Part Models
3
1ku List Price
Starting From $6.42

Part Details

  • New standard in single chip solutions
  • Interfaces to single or differential grounded sensors
  • Resolution down to 20 aF (that is, up to 19.5-bit ENOB)
  • Accuracy: 10 fF
  • Linearity: 0.01%
  • Common-mode (not changing) capacitance up to 17 pF
  • Full-scale (changing) capacitance range ±8 pF
  • Update rate: 5 Hz to 45 Hz
  • Simultaneous 50 Hz and 60 Hz rejection at 8.1 Hz update
  • Active shield for shielding sensor connection
  • Temperature sensor on-chip
    Resolution: 0.1°C, accuracy: ±2°C
  • Voltage input channel
  • Internal clock oscillator
  • 2-wire serial interface (I2C® compatible)
  • Power
    2.7 V to 5.25 V single-supply operation
    0.7 mA current consumption
  • Operating temperature: -40°C to +125°C
  • 16-lead TSSOP package
AD7747
24-Bit Capacitance-to-Digital Converter with Temperature Sensor
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD7747

AD7747 Evaluation Kit

Product Details

The EVAL-AD7747EBZ is a fully featured evaluation board for the AD7747. The evaluation board is operated with a PC via a standard USB connection with software provided enabling the user to perform detailed analysis of the CDC's performance. This software includes the technical note describing the operation and set up of the evaluation board.

EVAL-AD7747
AD7747 Evaluation Kit

Latest Discussions

Recently Viewed