AD7450A

PRODUCTION

Differential Input, 1 MSPS, 12- (AD7450A) & 10-Bit (AD7440) ADCs

Part Models
2
1ku List Price
Starting From $7.16
Viewing:

Part Details

  • Specified for VDD of 3 V and 5 V
  • Low power at max throughput rate
    4 mW max at 1 MSPS with 3 V supplies
    9.25 mW max at 1 MSPS with 5 V supplies
  • Fully differential analog input
  • Wide input bandwidth
    70 dB SINAD at 100 kHz input frequency
  • Fast throughput rate: 1 MSPS
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface
    SPI/QSPI/MICROWIRE/ DSP compatible
  • Power-down mode: 1 μA max
  • 8-lead SOT-23 and MSOP packages
AD7450A
Differential Input, 1 MSPS, 12- (AD7450A) & 10-Bit (AD7440) ADCs
AD7440/AD7450A Functional Block Diagram AD7440/AD7450A Pin Configuration AD7440/AD7450A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
AD8656 PRODUCTION Low Noise, Precision CMOS Dual Amplifier
Series Voltage References 4
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
ADR420 PRODUCTION Ultraprecision, Low Noise, 2.048 V XFET® Voltage Reference
ADR440 PRODUCTION Ultralow Noise, LDO XFET® 2.048V Voltage Reference w/Current Sink and Source
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Single-Ended to Differential Amplifiers 1
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7450A

AD7450A Evaluation Board

Product Details

The EVAL-AD7450ASDZ is a fully featured evaluation kit for the AD7450. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


This board can also be used to text the AD7440 generic


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7450A
AD7450A Evaluation Board

Latest Discussions

Recently Viewed