AD7175-8

RECOMMENDED FOR NEW DESIGNS

24-Bit, 8-/16-Channel, 250 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers

Part Models
3
1ku List Price
Starting From $15.07

Part Details

  • Fast and flexible output rate: 5 SPS to 250 kSPS
  • Performance specifications
    17.2 noise free bits at 250 kSPS
    20.2 noise free bits at 2.5 kSPS
    24 noise free bits at 20 SPS
    INL: ±1 ppm of FSR
  • 85 dB filter rejection of 50 Hz and 60 Hz with 50 ms settling
  • 85 dB filter rejection of 50 Hz and 60 Hz with 50 ms settling
  • User configurable input channels
    8 fully differential channels or 16 single-ended channels
    Crosspoint multiplexer
  • Channel scan data rate of 50 kSPS/channel (20 µs settling)
  • On-chip 2.5 V reference (±2 ppm/°C drift)
  • True rail-to-rail analog and reference input buffers
  • Internal or external clock
  • Power supply: AVDD1 − AVSS = 5 V, AVDD2 = IOVDD = 2 V to 5 V (nominal)
    Split supply with AVDD1/AVSS at ±2.5 V
  • ADC current: 8.4 mA
  • Temperature range: −40°C to +105°C 3- or 4-wire serial digital interface (Schmitt trigger on SCLK) Serial port interface (SPI), QSPI, MICROWIRE, and DSP compatible
AD7175-8
24-Bit, 8-/16-Channel, 250 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

IBIS Model 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-AD7175-8

AD7175-8 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7175-8
  • PC control in conjunction with the Analog Devices, Inc., SDP-B board (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7175-8SDZ evaluation board features the AD7175-8, a 24-bit, 250 kSPS analog-to-digital converter (ADC) with integrated analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V; this supplies the AD7175-8 and support components. The evaluation board connects to a USB port via the SDP-B system demonstration platform controller board (EVAL-SDP-CB1Z).

The AD7175-8 evaluation software fully configures the AD7175-8 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications on the AD7175-8 are available in the product data sheet, which should be consulted in conjunction with user guide UG-901 when working with the evaluation board. Full details for the SDP-B controller board are available on the Analog Devices website.

eval board
EVAL-AD7175-8ARDZ

Evaluating the AD7175-8 24-Bit, 8-/16-Channel, 250kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers

Features and Benefits

  • Full featured evaluation board for the AD7175-8
  • PC control in conjunction with the Analog Devices, Inc., SDP-K1 board (EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7175-8ARDZ evaluation board features the AD7175-8, a 24-bit, 250kSPS analog-to-digital converter (ADC) with integrated analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 5V USB is regulated to 5V and 3.3V; this supplies the AD7175-8 and support components. The evaluation board connects to a USB port via the system demonstration platform (SDP) controller board EVAL-SDP-CK1Z (SDP-K1).

The AD717x ACE software fully configures the AD7175-8 device functionality via a user accessible register interface and provides DC time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. Full specifications on the AD7175-8 are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board. Full details for the SDP-K1 controller board are available on the Analog Devices website.

EVAL-AD7175-8
AD7175-8 Evaluation Board
EVAL-AD7175-8ARDZ
Evaluating the AD7175-8 24-Bit, 8-/16-Channel, 250kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers

Latest Discussions

No discussions on AD7175-8 yet. Have something to say?

Start a Discussion on EngineerZone®