AD5770R

RECOMMENDED FOR NEW DESIGNS

6-Channel, 14-Bit, Current Output DAC with On-Chip Reference, SPI Interface

Part Models
1
1ku List Price
Starting From $21.77

Part Details

  • 6-channel, current output DAC
  • 14-bit resolution
  • Programmable output current ranges
    • Channel 0: 0 mA to 300 mA, −60 mA to +300 mA, −60 mA to 0 mA
    • Channel 1: 0 mA to 140 mA, 0 mA to 250 mA
    • Channel 2: 0 mA to 55 mA, 0 mA to 150 mA
    • Channel 3, Channel 4, Channel 5: 0 mA to 45 mA, 0 mA to 100 mA
    • All current sourcing output ranges scale back by up to 0.5×
  • 1.25 V, on-chip voltage reference
  • Integrated precision reference resistor
  • SPI interface
  • Reset function
  • Output current monitor
  • Compliance voltage monitor
  • Die temperature monitor
  • Integrated thermal shutdown
  • 49-ball, 4 mm × 4 mm WLCSP package
  • Operating temperature: −40°C to +105°C
AD5770R
6-Channel, 14-Bit, Current Output DAC with On-Chip Reference, SPI Interface
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD5770R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5770R

AD5770R Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the AD5770R
  • PC control in conjunction with Analog Devices® Inc., EVALSDP-CB1Z system development platform
  • PC software for control

Product Details

The EVAL-AD5770RSDZ is a fully featured evaluation board that is designed to help the user evaluate the AD5770R 6-channel, 14-bit, current output digital-to-analog converter (DAC).

The EVAL-AD5770RSDZ evaluation board is controlled by the following two methods: the on-board P11 connector and the EVAL-SDP-CB1Z (Connector P10). The system development (SDP-B) board uses the AD5770R evaluation software to control the EVAL-AD5770RSDZ evaluation board via a Windows® PC USB port.

The EVAL-AD5770RSDZ board contains a power solution that uses the ADP5073 switching regulator to generate −2 V from a +3.3 V supply and the ADP1741 linear regulator to generate +2 V from a +3.3 V supply. Alternatively, the AD5770R also uses a linear power supply connected through the nine onboard connectors (P0 to P8). The AD5770R incorporates an internal 1.25 V precision reference. The EVAL-AD5770RSDZ board contains an additional 1.25, V 0.5 ppm/°C voltage reference.

The AD5770R evaluation software provides an intuitive graphic user interface (GUI) that configures and controls the AD5770R over the serial peripheral interface (SPI).

The AD5770R is a 6-channel, 14-bit resolution, low noise, programmable current output DAC for photonics control applications. The output current ranges are software selectable, and channels are routed to the MUX_OUT pin for external monitoring.

See the AD5770R data sheet for full details and consult the AD5770R data sheet in conjunction with the user guide when using the EVAL-AD5770RSDZ board.

eval board
EVAL-AD5770R-PMDZ

6-Channel, 14-Bit, Current Output DAC PMOD Board

Features and Benefits

  • 6-channel programmable, current-output, 14-bit DACs with individual power pins and integrated temp shutdown
  • Ready access to the AD5770R pins to ease customization and prototyping
  • Industry standard Pmod form-factor compatible with FPGA and MCU development platforms

Product Details

The PMOD compatible EVAL-AD5770R-PMDZ evaluation/prototyping board is a minimalist 6-channel, 14-bit, current-output DAC module designed as a low-cost alternative to the fully featured AD5770R evaluation board. The board allows users to make direct electrical and physical connections to the AD5770R, enabling rapid hardware and software development for their application/solution.

SPI PMOD peripheral connectors can be found on many third-party MCU or FPGA development platforms; the EVAL-AD5770R-PMDZ can be connected directly into these systems. Users can quickly develop their own code by using the ADICUP3029 demo application as a reference.

eval board
PMD-ARD-INT-LCZ

Four PMOD to Arduino Interposer

Features and Benefits

  • 4-Pmod connector communication
    • SPI × 2
    • I2C × 1
    • SPI/UART × 1 (jumper configurable)
  • On board I2C pull-up resistors for high load devices (jumper configurable)

Product Details

The Arduino interface is found on many development platforms and is used in many prototype designs. The PmodTM standard is a 6- , 8- , or 12-pin standard that carries GPIO and/or serial communication protocols. The PMD-ARD-INT-LCZ, a low-cost interposer, enables four Pmod modules to interface with the EVAL-AD5592RPMDZ, EVAL-AD5593R-PMDZ, or EVAL-AD5770R-PMDZ evaluation boards or any equivalent Arduino MCU boards. Additionally, there is a connection matrix that allows external signals from any microcontroller to connect to the four Pmod ports. Out of the four Pmod ports, two ports are configured as SPI Pmod, one is configured as I2C Pmod, and the remaining port can be configured as either SPI or UART Pmod.

 

EVAL-AD5770R
AD5770R Evaluation Board
EVAL-AD5770R-PMDZ
6-Channel, 14-Bit, Current Output DAC PMOD Board
PMD-ARD-INT-LCZ
Four PMOD to Arduino Interposer

Latest Discussions