AD5675R
PRODUCTIONOctal, 16-Bit nanoDAC+ with 2 ppm/°C Reference, I2C Interface
- Part Models
- 8
- 1ku List Price
- Starting From $10.48
Part Details
- High Performance
- High relative accuracy (INL):
±3 LSB maximum at 16 bits - Total unadjusted error (TUE): ±0.14% of FSR maximum
- Offset error: ±1.5 mV maximum
- Gain error: ±0.06% of FSR maximum
- Low drift 2.5 V reference: 2 ppm/°C typical
- High relative accuracy (INL):
- Wide Operating Ranges
- −40°C to +125°C temperature range
- 2.7 V to 5.5 V power supply
- Easy Implementation
- User selectable gain of 1 or 2 (GAIN pin/bit)
- 1.8 V logic compatibility
- 400 kHz I2C-compatible serial interface
- 20-lead, RoHS-compliant TSSOP and LFCSP
The AD5671R/AD5675R are low power, octal, 12-/16-bit buffered voltage output digital-to-analog converters (DACs). They include a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. The AD5671R/AD5675R are available in a 20-lead TSSOP and in a 20-lead LFCSP and incorporate a power-on reset circuit and a RSTSEL pin that ensures the DAC outputs power up to zero scale or midscale and remain there until a valid write. The AD5671R/AD5675R contain a power-down mode, reducing the current consumption to 1 μA typical while in power-down mode.
Product Highlights
- High Relative Accuracy (INL).
AD5671R (12-bit): ±1 LSB maximum
AD5675R (16-bit): ±3 LSB maximum - Low Drift 2.5 V On-Chip Reference
Applications
- Optical transceivers
- Base-station power amplifiers
- Process control (PLC input/output cards)
- Industrial automation
- Data acquisition systems
Documentation
Data Sheet 1
User Guide 1
Device Drivers 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5675RACPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
AD5675RACPZ-RL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
AD5675RARUZ | 20-Lead TSSOP | ||
AD5675RARUZ-REEL7 | 20-Lead TSSOP | ||
AD5675RBCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
AD5675RBCPZ-RL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
AD5675RBRUZ | 20-Lead TSSOP | ||
AD5675RBRUZ-REEL7 | 20-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 9, 2018 - 18_0020 AD5675/76 and AD5671/72/75/76R Timing Spec Updates |
||
AD5675RACPZ-REEL7 | PRODUCTION | |
AD5675RACPZ-RL | PRODUCTION | |
AD5675RARUZ | PRODUCTION | |
AD5675RARUZ-REEL7 | PRODUCTION | |
AD5675RBCPZ-REEL7 | PRODUCTION | |
AD5675RBCPZ-RL | PRODUCTION | |
AD5675RBRUZ | PRODUCTION | |
AD5675RBRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 3
Mbed Support 3
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Positive Linear Regulators (LDO) 1 | ||
ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD5675R
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolIBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.