AD5667R

PRODUCTION

Dual, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface

Part Models
6
1ku List Price
Starting From $5.08
Viewing:

Part Details

  • Low power, smallest pin-compatible, dual nanoDACs
  • AD5627R/AD5647R/AD5667R
    12-/14-/16-bit
    On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • AD5627/AD5667
    12-/16-bit
    External reference only
  • 3 mm × 3 mm LFCSP and 10-lead MSOP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale
  • Per channel power-down
  • Hardware LDAC and CLR functions
  • I2C-compatible serial interface supports standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes
AD5667R
Dual, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface
AD5627R/AD5647R/AD5667R Functional Block Diagram AD5627R/AD5647R/AD5667R Pin Configuration
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
Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5667R

AD5667R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5663R and AD5667R
  • Flexible configuration options
  • On-board references
  • PC control in conjunction with Analog Devices, Inc.
  • EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The evaluation board is designed to allow straightforward customer evaluation of the device using the hardware and software provided. The evaluation board can also be used to quickly create a prototype with the AD5663R/AD5667R, reducing design time. The AD5663R/AD5667R operate from a single 2.7 V to 5.5 V supply. These are 16-bit, dual-channel, voltage output digital-to-analog converters (DACs). The AD5663R uses a serial peripheral interface (SPI) for configuration and control, whereas the AD5667R uses an I2C interface.

Full data on the AD5663R/AD5667R can be found in the appropriate data sheets available from Analog Devices and should be consulted in conjunction with the user guide UG-991 when using the evaluation board.

The evaluation board interfaces to the USB port of a PC via the SDP board.

This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).

EVAL-AD5667R
AD5667R Evaluation Board
EVAL-AD5663R-SDZ/EVAL-AD5667R-SDZ Image

Latest Discussions

Recently Viewed