AD5629R

PRODUCTION

Octal, 12-bit, I2C Voltage Output denseDAC with 5 ppm/°C On-Chip Reference

Part Models
9
1ku List Price
Starting From $9.36
Viewing:

Part Details

  • Low power octal DACs: 12 bits
  • 2.6 mm × 2.6 mm 16-ball WLCSP
  • 4 mm × 4 mm 16-lead LFCSP and 16-lead TSSOP
  • On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • Power down to 400 nA at 5 V, 200 nA at 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale or midscale
  • 3 power-down functions
  • Hardware LDAC and CLR functions
  • I2C-compatible serial interface supports standard (100 kHz) and fast (400 kHz) modes
AD5629R
Octal, 12-bit, I2C Voltage Output denseDAC with 5 ppm/°C On-Chip Reference
AD5629R Functional Block Diagram AD5629R/AD5669R Pin Configuration AD5629R/AD5669R Pin Configuration AD5629R/AD5669R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5629R

AD5629R Evaluation Board

Features and Benefits

  • Full featured evaluation boards for the AD5629R/AD5669R
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The EVAL-AD5629RSDZ/EVAL-AD5669RSDZ evaluation boards help users quickly prototype new AD5629R/AD5669R circuits and reduce design time. The AD5629R/AD5669R operates from a single 2.7 V to 5.5 V supply. The AD5629R/AD5669R has an internal 1.25 V or 2.5 V reference giving an output voltage span of 2.5 V or 5 V. The internal reference is off at power-up, allowing the use of an external reference; the REF195 is provided on-board as a 5 V reference source. The device must be written to after power-up to turn on the internal reference.


The evaluation boards interface to the USB port of a PC via the SDP-B board. Software is supplied with the evaluation boards to allow the user to program the AD5629R/AD5669R.


The evaluation boards are compatible with the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B), available to order on the Analog Devices website at www.analog.com.


Full data on the AD5629R/AD5669R is available in the corresponding data sheets, available from Analog Devices, which should be consulted in conjunction with UG-867 when using the evaluation boards.

EVAL-AD5629R
AD5629R Evaluation Board
EVAL-AD5629RSDZ_EVAL-AD5669RSDZ

Latest Discussions

Recently Viewed