AD5384

PRODUCTION

40-Channel, 3 V/5 V Single-Supply, Serial 14-Bit denseDAC®

Part Models
1
1ku List Price
Starting From $44.76
Viewing:

Part Details

  • Guaranteed Monotonic
  • Relative Accuracy (INL): ±4 LSB max
  • On-chip 1.25 V/2.5 V, 10 ppm/°C reference
  • Temperature range: −40°C to +85°C
  • Package Type: 100-ball CSP_BGA
  • Serial SPI-/QSPI/MICROWIRE®/DSP-compatible, featuring Data Readback Mode
  • I2C Compatible Serial Interface
  • Integrated Channel Monitor Function
  • Simultaneous output update via LDAC
  • Clear function to user programmable code
  • Amplifier boost mode to optimize slew rate
  • User Programmable Offset and Gain Adjust
  • Toggle Mode: Enables square wave generation
  • Thermal monitor
AD5384
40-Channel, 3 V/5 V Single-Supply, Serial 14-Bit denseDAC®
AD5384 Functional Block Diagram AD5384 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed