AD4170-4
RECOMMENDED FOR NEW DESIGNS24-Bit, DC to 50 kHz Input Bandwidth, Multichannel, Low Noise Precision Sigma-Delta ADC with PGA
- Part Models
- 2
- 1ku List Price
- Starting From $12.07
Part Details
- Precision AC and DC performance
- Noise RTI 5.5 nV/√Hz (gain = 128)
- INL: ±0.5 ppm of FSR
- SNR 110 dB typical (VREF = 4.096 V, gain = 1 precharge, sinc5 filter)
- THD: −120 dB typical
- Crosspoint multiplexed analog inputs
- 4 differential/8 pseudodifferential inputs
- Overvoltage/undervoltage tolerant on inactive analog inputs
- Channel scan data rate of 71.4 kSPS/channel (14 μs settling)
- Ultra-low noise integrated PGA, gains of 0.5 to 128
- Output data rate: 7.6 SPS to 500 kSPS
- Flexible digital filters
- Low ripple FIR: ±0.005 dB maximum pass-band ripple
- User programmable FIR filter options
- Low latency sinc filters
- Simultaneous 50 Hz/60 Hz rejection
- Band gap reference with 5 ppm/°C drift typical
- Internal oscillator and temperature sensor
- Analog power supply: 4.75 V to 5.25 V or ±2.5 V
- Digital power supply: 1.7 V to 5.25 V
- Matched programmable excitation current sources
- Low-side power switches
- AC excitation
- On-chip bias voltage generator
- 4 general-purpose inputs/outputs
- Internal and system calibration
- Sensor burnout detection
- Diagnostic functions
- Per channel configuration
- Flexible channel sequencer
- 3- or 4-wire serial interface
- Schmitt trigger on SCLK
- SPI, QSPI, MICROWIRE, and DSP compatible
- TDM compatible interface for data streaming
- Performance temperature range: −40°C to +105°C
- Functional temperature range: −40°C to +125°C
- 32-lead 4 mm × 6 mm LFCSP
The AD4170-4 is a DC to 50 kHz input bandwidth, low noise, high speed, completely integrated analog front end for high precision measurement applications. The AD4170-4 offers output data rates from 7.6 SPS up to 500 kSPS. The device contains a low noise, 24-bit Σ-Δ analog-to-digital converter (ADC), and can be configured to have four differential inputs or eight single-ended or pseudodifferential inputs. The on-chip low noise gain stage ensures that signals of small amplitude can be interfaced directly to the AD4170-4.
The AD4170-4 offers the highest degree of signal chain integration. The device contains an internal reference and accepts two external differential references, which can be internally buffered. Other key integrated features include the following:
- Programmable gain amplifier (PGA). Due to the programmable gain (0.5 to 128), the PGA allows direct interfacing to transducers with low output amplitudes such as resistive bridges, thermocouples, and resistance temperature detectors (RTDs).
- The PGA has a wide common-mode input range, giving designers greater margin for widely varying input common modes.
- Low drift, well matched precision current sources. Excitation current sources can be used to excite 2-, 3-, and 4-wire RTDs or bridge type sensors. Excitation current output options include 10 μA, 50 μA, 100 μA, 250 μA, 500 μA, 1 mA, and 1.5 mA. The currents can also be added if higher currents are needed. The currents are made up of two pairs with the pairs optimized for matching and drift matching.
- The low-side power switch (PDSW) can be used to power down bridge sensors between conversions.
- Voltage bias for thermocouples (the VBIAS source sets the common-mode voltage of a channel to (AVDD + AVSS)/2.
- The smart sequencer allows the conversion of each enabled preconfigured channel in a predetermined order, allowing a mix of transducer, system checks, and diagnostic measurements to be interleaved. The sequencer eliminates the need for repetitive serial interface communication with the device to change configuration. Sixteen channels can be configured in the sequence. Each of these channels selects from eight user-defined ADC setups that allow selection of gain, filter type, output data rate, buffering, and reference source.
The AD4170-4 also has extensive diagnostic functionality integrated as part of its comprehensive feature set. These diagnostics include a cyclic redundancy check (CRC), signal chain checks, and serial interface checks, which lead to a more robust solution.
The device also offers a multitude of digital filter options, ensuring that the user has the highest degree of flexibility. The device contains a finite impulse response (FIR) filter which offers low pass-band ripple for analog inputs from DC up to 50 kHz, quick roll-off and excellent stop-band rejection. Also available in this device is a programmable FIR filter that can accept up to 72 user coefficients. The part contains sinc filters which allow faster settling in multiplexed applications. In addition, the AD4170-4 offers multiple options for simultaneous 50 Hz and 60 Hz rejection.
The AD4170-4 also has overvoltage/undervoltage tolerance. If a channel has a signal which is slightly beyond AVDD or AVSS, adjacent channels can continue to function and convert correctly. The embedded features, diagnostics, and intelligence minimize the component count when designing a signal chain, resulting in reduced board space needs, reduced design cycle times, and cost savings.
The device operates with a single analog power supply from 4.75 V to 5.25 V or a bipolar +2.5 V power supply. The digital supply has a range of 1.7 V to 5.25 V. The device is specified for a temperature range of −40°C to +105°C. The AD4170-4 is housed in a 32-lead LFCSP package.
APPLICATIONS
- Industrial process control: PLC/DCS modules
- Temperature and pressure measurement
- High accuracy medical and scientific instrumentation
- Chromatography
- Seismic and energy exploration
- Electrical test and measurement
- Acoustic analysis
- Instrumentation
- Weigh scale
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD4170-4BCPZ | LFCSP:LEADFRM CHIP SCALE | ||
AD4170-4BCPZ-RL7 | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 1
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Internal Power Switch Buck-Boost Regulators 1 | ||
LTC3129 | RECOMMENDED FOR NEW DESIGNS | 15V, 200mA Synchronous Buck-Boost DC/DC Converter with 1.3μA Quiescent Current |
Negative Linear Regulators (LDO) 1 | ||
ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
Positive Linear Regulators (LDO) 1 | ||
LT1962 | RECOMMENDED FOR NEW DESIGNS | 300mA, Low Noise, Micropower LDO Regulators |
Regulated Inverting Charge Pumps 1 | ||
LTC1983 | PRODUCTION | 100mA Regulated Charge-Pump Inverters in ThinSOT |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on AD4170-4 yet. Have something to say?
Start a Discussion on EngineerZone®