AD4052

RECOMMENDED FOR NEW DESIGNS

Compact, Low Power, 16-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC

Part Models
3
1ku List Price
Starting From $7.74

Part Details

  • Small footprint, big performance
    • INL: ±0.5 LSB maximum
    • SNR: 86.1 dB with VREF = 3.3 V
    • 1.35 nJ per conversion
    • 1.35 mW/0.68 mW at 1 MSPS/500 kSPS in sample mode 
    • 370 μW/112 μW at 1 MSPS/300 kSPS in autonomous modes 
    • 4.1 μW standby power
  • Versatile signal conditioning integration
    • Easy Drive features enable small, low-power AFE designs 
    • Compatible with differential and single-ended signal chains 
    • Wide common-mode input range
  • Minimizes digital host activity and power dissipation
    • Autonomous sampling with window comparator and interrupt generation
    • Averaging filter with continuous and burst sampling options
    • Power cycling synchronization for companion devices
  • 4-wire SPI compatible with 1.8 V to 3.3 V logic
  • 2.0 mm × 2.6 mm LFCSP and 1.7 mm × 2.0 mm WLCSP
  • Wide operating temperature range: −40°C to +125°C
AD4052
Compact, Low Power, 16-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 3
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD4052

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4052-ARDZ

Evaluating the AD4050/AD4052 Compact, Low Power, 12-Bit/16-Bit, 2 MSPS Easy Drive SAR ADCs

Features and Benefits

  • Full featured evaluation boards for the AD4050 and AD4052 with a USB power solution
  • Single differential channel and common-mode input available through SMA connectors
  • Out of the box evaluation experience with the SDP-K1
  • PC software (ACE plugin) for control and data analysis of the time and frequency domains
  • Compatible with other Arduino form factor controller boards

Product Details

The EVAL-AD4050-ARDZ and EVAL-AD4052-ARDZ evaluation boards enable quick and easy evaluation of the performance and features of the AD4050 or the AD4052, respectively. The AD4050 and AD4052 are compact, low power, 12-bit or 16-bit (respectively) Easy Drive successive approximation register (SAR) analog-to-digital converters (ADCs).

The primary controller board for the EVAL-AD4050-ARDZ/EVALAD4052- ARDZ is the SDP-K1. The EVAL-AD4050-ARDZ/EVALAD4052- ARDZ conform to the Arduino® Uno Shield mechanical and electrical standards to interface with the SDP-K1, in addition to various software development kits from other manufacturers.

The AD4050/AD4052 evaluation solutions include the AD4050/ AD4052 industrial input and output (IIO) firmware application drivers for device configuration and ADC data capture and the AD4050/ AD4052 ACE plugin graphical user interface (GUI) for performance evaluation.

EVAL-AD4052-ARDZ
Evaluating the AD4050/AD4052 Compact, Low Power, 12-Bit/16-Bit, 2 MSPS Easy Drive SAR ADCs

Latest Discussions

No discussions on AD4052 yet. Have something to say?

Start a Discussion on EngineerZone®