Respiration Rate Measurement Solutions
Analog Devices offers a variety of signal chain components and integrated solutions to convert thoracic impedance changes into respiration rate measurements. Select solutions allow flexible chest electrode arrangements to optimize respiration rate measurements dependent on patient position and other system considerations. Other solutions include 4-wire capability and postprocessing, and meter-on-chip capability that can help measurement resolution and robustness during patient movement. Our low-noise, high-frequency impedance-to-digital converters enable accurate identification of small thoracic impedance changes and simplification of respiration rate measurements.
Value and Benefits
Our wide range of integrated analog front ends (AFE) and power solutions help our customers design the next generation of wearable respiration equipment. Our high-performance microprocessors and solutions for motion control and consumable authentication RF interfaces enhance real-time connectivity and allow safety features to be built into wearables.
Optimizes measurements based on system considerations
Enhances real-time connectivity
Allows for built-in safety features
Featured Products
Interactive Signal Chains

Evaluation Boards
Reference Designs
Key Resources
Developer Tools and Resources
Design Tools
Simulation Models
Training and Support
Trainings and Tutorials
Files and Downloads
Technologies for High Performance Portable Healthcare Devices
598.17 K
ADAS1000 5-Electrode ECG AFE
595.84 K
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
The Building Blocks of the IoT
1.83 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM Emulation
151.88 K
Silent Switcher Technology
1.74 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}