MAX31331

RECOMMENDED FOR NEW DESIGNS

Ultra-Low-Power, I2C Real-Time Clock and Power Management

65nA Time Keeping Current, Supports a Wide Range of Crystal with Any Loading Spec, Small Footprint, 1.26mm x 1.66mm WLP

Part Models
4
1ku List Price
Starting From $0.91

Part Details

  • Ultra-Low-Power Extends Run Time
    • 65nA Timekeeping Current
    • 1.1V to 5.5V Timekeeping Voltage Range
    • Automatic Switchover to Backup Supply on Power Fail Event
    • Trickle Charger for External Supercapacitor or Rechargeable Battery
  • Small Footprint and Low BOM
    • 1.66mm x 1.26mm 12-bump WLP
    • 3mm x 3mm 10-pin TDFN
    • No External Load Capacitors Required
  • Provides Flexibility
    • Wide Range of External Crystals Supported (No External Loading Required)
    • Frequency Correction with <0.5ppm Resolution
    • 1.62V to 5.5V Interface Voltage Range
  • Value-Added Features for Ease of Use
    • Event Detection with Dedicated Pin
    • Timestamps for Various Events
    • Low Battery Voltage Detection
    • 1/128 Second Register
    • Alarms and Countdown Timer
    • 32-byte User RAM
MAX31331
Ultra-Low-Power, I2C Real-Time Clock and Power Management
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX31331SHLD

Evaluation Kit for the MAX31331

Features and Benefits

  • Easy Evaluation of the MAX31331
  • +1.1V to +5.5V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31331 shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31331, an ultra-low power, low-cost, real-time clock (RTC) with I2C interface and power management. The shield operates from a single supply (either from USB or external power supply) and the onboard crystal provides a 32.768 kHz clock signal. This device is accessed through an I2C serial interface provided by a MAX32625PICO board connected to a PC by a USB port.

The MAX31331 shield EV kit provides the hardware and software graphic user interface (GUI) necessary to evaluate the MAX31331. The kit includes an installed MAX31331. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.

Applications

  • Medical
  • Wearables
  • Portable Instruments
  • Telematics
  • Industrial
  • IoT

MAX31331SHLD
Evaluation Kit for the MAX31331

Latest Discussions

Recently Viewed