LTM8048

RECOMMENDED FOR NEW DESIGNS

3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator

Part Models
5
1ku List Price
Starting From $10.30

Part Details

  • Complete Switch Mode Power Supply
  • 725VDC Isolation
  • Wide Input Voltage Range: 3.1V to 32V
  • VOUT1 Output:
    • Up to 440mA (VOUT1 = 2.5V, 24VIN)
    • 2.5V to 13V Output Range
  • VOUT2 Low Noise Linear Post Regulator:
    • Up to 300mA
    • 1.2V to 12V Output Range
  • Current Mode Control
  • Programmable Soft-Start
  • User Configurable Undervoltage Lockout
  • SnPb or RoHS Compliant Finish
  • Low Profile (11.25mm × 9mm × 4.92mm) Surface Mount BGA Package
LTM8048
3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Isolated RS-232 1
LTM2882 PRODUCTION Dual Isolated RS232 μModule Transceiver + Power
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1560A

LTM8048 Demo Board | 725VDC Isolated µModule, 4.5V ≤ VIN ≤ 30V, VOUT = 5V @ 110mA to 370mA, LDO Post-Regulated Flyback

Product Details

Demo circuit 1560A is an isolated flyback μModule® DC/DC converter with LDO post regulator featuring LTM8048. The demo circuit is designed for a 6V flyback output and a 5V post regulator output from a 4.5V to 30V input. The typical current capability of the 6V flyback output varies with input voltage from about 110mA at VIN = 4.5V to about 370mA at VIN = 30V. The circuit provides 725VDC isolation.

DC1560A
LTM8048 Demo Board | 725VDC Isolated µModule, 4.5V ≤ VIN ≤ 30V, VOUT = 5V @ 110mA to 370mA, LDO Post-Regulated Flyback

Latest Discussions

Recently Viewed