LTM4650A

RECOMMENDED FOR NEW DESIGNS

Dual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy

Part Models
5
1ku List Price
Starting From $55.32

Part Details

  • Dual 25A or Single 50A Output
  • Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.6V to 5.5V
  • ±1% Maximum Total DC Output Error Over Line, Load and Temperature
  • Higher Light Load Efficiency and Wider VOUT Range Than LTM4650-1
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Multiphase Parallel Current Sharing Up to 300A
  • Internal Temperature Monitor
  • Pin Compatible with the LTM4620A (Dual 13A, Single 26A) and LTM4630A (Dual 18A, Single 36A)
  • Adjustable Switching Frequency or Synchronization
  • Overcurrent Foldback Protection
  • Selectable Burst Mode® Operation, Pulse-Skipping Mode Operation
  • Soft-Start/Voltage Tracking
  • Output Overvoltage Protection
  • 16mm x 16mm x 4.41mm LGA and16mm × 16mm × 5.01mm BGA Package
LTM4650A
Dual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Low Voltage Hot Swap Controllers 1
LTC4219 RECOMMENDED FOR NEW DESIGNS 5A Integrated Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4650
  • LTM4650-1
  • LTM4650-2
  • LTM4650A
  • LTM4650A-1

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTM4650
  • LTM4650-1
  • LTM4650-2
  • LTM4650A
  • LTM4650A-1
  • LTM4650A-1(INVERTING)
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2603A-A

LTM4650AEY Demo Board | Dual 25A or Single 50A DC/DC μModule Regulator

Product Details

Demonstration circuit 2603A-A features the LTM4650AEY-1, the high efficiency, high density, dual 25A, single 50A switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is programmable from 0.6V to 5.5V. DC2603A-A can deliver 25A maximum current from each channel. The board designs with minimum components to demonstrate this high efficiency, high density μModule®. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE jumper (JP1) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. Two outputs can be connected in parallel for a single 50A output solution with optional jumper resistors. The board allows the user to program how its output ramps up and down through the TRACK/SS pin. The output can be set up to either coincidentally or ratiometrically track with another supply’s output. Remote output voltage sensing is available for improved output voltage regulation at the load point. These features and the availability of the LTM4650AEY in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high-density point-of-load applications. The LTM4650A data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC2603A-A.

DC2603A-A
LTM4650AEY Demo Board | Dual 25A or Single 50A DC/DC μModule Regulator

Latest Discussions

Recently Viewed