LTC4124

RECOMMENDED FOR NEW DESIGNS

100mA Wireless Li-Ion Charger with Low Battery Disconnect

Part Models
2
1ku List Price
Starting From $3.12

Part Details

  • Complete Wireless Power Receiver, Li-Ion Charger and PowerPath Controller
  • Wireless Input Power Control and Rectification
  • Wideband Wireless Power Frequency: DC to >10MHz
  • Pin-Selectable Charge Current: 10mA/25mA/50mA/100mA
  • Pin-Selectable Charge Voltage: 4.0V/4.1V/4.2V/4.35V
  • Pin-Selectable Low Battery Disconnect: 2.7V/3.2V
  • Zero Battery Drain Current in Disconnect/Ship Mode
  • Pin-Selectable Low Battery Pre-Charge Current Enable
  • NTC Input for Temperature Qualified Charging
  • Safety Charge Termination Timer
  • Tiny Total Solution Size with Few Externals
  • Small Thermally Enhanced 12-lead 2mm × 2mm LQFN Package
LTC4124
100mA Wireless Li-Ion Charger with Low Battery Disconnect
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4124
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2769A-B

LTC6990/LTC4124 Demo Board | 25mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2769A-B-KIT is a kit of the DC2771A-B transmitter board, featuring LTC6990 and the DC2775A-B, featuring LTC4124. The DC2775A-B receiver can charge a single Li-Ion battery at up to 25mA with an air gap of 2mm to 5mm between the transmit and receive coils. 

eval board
DC2769A-A

LTC6990/LTC4124 Demo Board | 10mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2769A-A-KIT is a kit of the DC2771A-A transmitter board, featuring LTC6990, the DC2775A-A, featuring LTC4124, and the DC2774A application-sized receiver board featuring LTC4124. The DC2775A-A receiver can charge a single Li-Ion battery at up to 10mA with an air gap of 0.5mm between the transmit and receive coils. 

eval board
DC2770A-A-KIT

LTC4124/LTC4125, 50mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2770A-A-KIT is a kit of the DC2773A-A transmitter board (featuring LTC4125) and the DC2775A-C (featuring LTC4124). The DC2775A-C receiver board can charge a single Li-Ion battery at up to 50 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-A transmitter board supports Foreign Object Detection via the LTC4125.

eval board
DC2770A-B-KIT

LTC4124/LTC4125, 100mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2770A-B-KIT is a kit of the DC2773A-B transmitter board (featuring LTC4125) and the DC2775A-D (featuring LTC4124). The DC2775A-D receiver board can charge a single Li-Ion battery at up to 100 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-B transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.

DC2769A-B
LTC6990/LTC4124 Demo Board | 25mA Wireless Li-Ion Charger Demonstration Kit
DC2769A-A
LTC6990/LTC4124 Demo Board | 10mA Wireless Li-Ion Charger Demonstration Kit
DC2770A-A-KIT
LTC4124/LTC4125, 50mA Wireless Li-Ion Charger Demonstration Kit
DC2770A-B-KIT
LTC4124/LTC4125, 100mA Wireless Li-Ion Charger Demonstration Kit

Latest Discussions

Recently Viewed