LTC3882-1
LTC3882-2

RECOMMENDED FOR NEW DESIGNS

Dual Output PolyPhase Step-Down DC/DC Voltage Mode Controller with Digital Power System Management

Part Models
8
1ku List Price
Starting From $6.37

Part Details

  • PMBus/I2C Compliant Serial Interface
    • Monitor Voltage, Current, Temperature and Faults
    • Program Voltage, Soft-Start/Stop, Sequencing, Margining, AVP and UV/OV/OC Limits
  • 3V ≤ VINSNS ≤ 38V, 0.5V ≤ VOUT ≤ 5.25V
  • ±0.5% Output Voltage Error
  • Programmable PWM Frequency or External Clock Synchronization from 250kHz to 1.25MHz (2.5MHz-2)
  • Accurate PolyPhase® Current Sharing
  • Internal EEPROM with Fault Logging and ECC
  • IC Supply Range: 3V to 13.2V
  • Resistor or Inductor DCR Current Sensing
  • Power Good Output Voltage Monitor
  • Optional Resistor Programming for Key Parameters
  • 40-Pin (6mm × 6mm) QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3882-1
LTC3882-2
Dual Output PolyPhase Step-Down DC/DC Voltage Mode Controller with Digital Power System Management
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3882
  • LTC3882-1

IBIS Model 1

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2252A-B

LTC3882EUJ-1 Demo Board | Programming Clamshell Socketed Demo Board

Product Details

Demonstration circuit 2252A-B is a lab tool to program and verify the EEPROM inside the LTC3882-1 IC. The DC2252A-B is shipped with a LTC3882-1 placed in the clamshell style programming socket. The EEPROM contains the factory default configuration. The LTpowerPlay .proj file that corresponds to the factory default can be found in the GUI.

eval board
DC2312A-B

LTC3882EUJ-1 Demo Board | Voltage Mode PMBus Buck, 7V ≤ VIN ≤ 14V; 0.5V ≤ VOUT ≤ 2V @ Up to 70A

Product Details

Demonstration circuit 2312A is a high current, high efficiency, dual phase synchronous buck converter featuring the LTC3882EUJ-1, a dual output voltage mode controller with the additional features of differential VOUT sense and dedicated PGOOD output on both channels, compared to LTC3882. The LTC3882-1 has the PMBus interface and power system management functions.



eval board
DC2312A-A

LTC3882EUJ-1 Demo Board | Dual Voltage Mode PMBus Buck, 7V ≤ VIN ≤ 14V; VOUT0/VOUT1 = 0.5V to 2V @ Up to 35A

Product Details

Demonstration circuit 2312A is a high current, high efficiency, dual phase synchronous buck converter featuring the LTC3882EUJ-1, a dual output voltage mode controller with the additional features of differential VOUT sense and dedicated PGOOD output on both channels, compared to LTC3882. The LTC3882-1 has the PMBus interface and power system management functions.



DC2252A-B
LTC3882EUJ-1 Demo Board | Programming Clamshell Socketed Demo Board
DC2312A-B
LTC3882EUJ-1 Demo Board | Voltage Mode PMBus Buck, 7V ≤ VIN ≤ 14V; 0.5V ≤ VOUT ≤ 2V @ Up to 70A
DC2312A-A
LTC3882EUJ-1 Demo Board | Dual Voltage Mode PMBus Buck, 7V ≤ VIN ≤ 14V; VOUT0/VOUT1 = 0.5V to 2V @ Up to 35A

Latest Discussions