Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • PCB Layout
  • Bill of Materials
  • Test Results
設計ファイルのダウンロード 910.36 K

説明

This reference design boosts a single-cell battery voltage to a 10W output using the MAX669 controller in the bootstrapped mode. The bootstrap on the input allows the circuit to continue regulating for very low-input voltages.

This circuit boosts to 12V, 0.833A on the output for a 2.6V to 4.5V input. The MAX669 IC in this design is a constant-frequency, pulse-width modulating (PWM), and current-mode DC-DC controller. It can be used for a wide range of DC-DC conversion applications including step-up, SEPIC, flyback, and isolated-output configurations. Power levels of 20W or more can be controlled with conversion efficiencies of over 90%.

機能と利点

  • Tiny 10-pin μMAX package
  • Low-input voltage range
  • Current-mode PWM and idle-mode operation
  • 220μA quiescent current
  • Logic-level shutdown
  • Soft-start
  • High efficiency

使用されている製品

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.