Overview
設計リソース
説明
The MAXREFDES1202 is a dual-phase, buck converter reference design developed using the MAX17558, MAX15019A, and MAX17552. This reference design is rated to operate over a wide input voltage range from 15V to 55V. The design can deliver an output power of 360W at 12V.機能と利点
- Very High Efficiency > 95% at Full Load
- Very Low Line Regulation < 0.1% and Very Low Load Regulation < 0.25%
- Inductor DCR Current Sensing
- Output-Voltage Ripple < 0.5% at VIN (nom)
- Overshoot < 3% for 50% Step Load
重要なお知らせと免責事項
アナログ・デバイセズの設計情報およびリソースに関する「リファレンス・デザイン免責事項」をご確認ください。
使用されている製品
Documentation & Resources
-
MAXREFDES1202 Design Files2021/03/03ZIP2M
-
MAXREFDES1202 Reference Design2021/03/03PDF608K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.