Overview
設計リソース
評価用ボード
型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。
- MAXREFDES116A# ($26.20) Isolated 24V to 5V 40w Power Supply
- MAXREFDES116B# ($26.20) Isolated 24V to 5V 40w Power Supply
- MAXREFDES116D# ($26.20) Isolated 24V to 5V 40w Power Supply
説明
Maxim’s power supply experts have designed and built a series of isolated, industrial power-supply reference designs. Each of these power supplies efficiently converts 24V into useful voltage rails at a variety of power levels. Every power rail is isolated with a readily available transformer from multiple, global vendors, providing quick, convenient transformer selection. Each design has been tested for load and line regulation, as well as efficiency and transient performance. As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files are all available for download in the Design Resources tab. In addition, boards are available for purchase; most boards feature through-hole pins for immediate board placement and accelerated prototyping.
MAXREFDES116# is an efficient active-clamp topology design with 24V input, and a 5V output at 40W of power (8A). The design features the MAX17599, an active-clamp, current-mode PWM controller optimized for industrial supplies. This entire circuit fits on a 20mm × 70mm board.
機能と利点
- Functional insulation
- Compact and flexible
- Low power dissipation
- Minimal external components
- Robust operation in adverse industrial environments
使用されている製品
Details Section
Documentation & Resources
-
MAXREFDES116 Design Files2021/02/24ZIP17 M
-
MAXREFDES1227: Miniature 24W, 12V DC-DC Flyback Converter Using MAX175962021/03/03PDF1 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.