Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • PCB Layout
  • Bill of Materials
設計ファイルのダウンロード 14.26 M

評価用ボード

型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。

  • MAXREFDES114A# ($26.20) Isolated 24V to 5V 10W Power Supply
  • MAXREFDES114B# ($26.20) Isolated 24V to 5V 10W Power Supply
  • MAXREFDES114C# ($26.20) Isolated 24V to 5V 10W Power Supply
  • MAXREFDES114D# ($26.20) Isolated 24V to 5V 10W Power Supply
在庫確認と購入

説明

Analog's power supply experts have designed and built a series of isolated, industrial power-supply reference designs. Each of these power supplies efficiently converts 24V into useful voltage rails at a variety of power levels. Every power rail is isolated with a readily available transformer from multiple, global vendors, providing for quick, convenient transformer selection. Each design has been tested for load and line regulation, as well as efficiency and transient performance. As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files are all available in the Design Resources tab. In addition, boards are available for purchase; most boards feature through-hole pins for immediate board placement and accelerated prototyping.

MAXREFDES114 is an efficient active-clamp topology design with 24V input, and a 5V output at 10W of power (2A). The design features the MAX17599, an active-clamp, current-mode PWM controller optimized for industrial supplies. This entire circuit fits on a 20mm × 40mm board.

機能と利点

  • Functional insulation
  • Compact and flexible
  • Low power dissipation
  • Minimal external components
  • Robust operation in adverse industrial environments

使用されている製品

Details Section

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.