Overview
設計リソース
説明
The MAX668/MAX669 constant-frequency, pulse-width modulating (PWM), current-mode DC-DC controllers are designed for a wide range of DC-DC conversion applications, including step-up, SEPIC, flyback, and isolated-output configurations. Power levels of 20W or more can be controlled with conversion efficiencies of over 90%. The input voltage range of 1.8V to 28V supports a wide range of battery and AC-powered inputs. An advanced BiCMOS design features low operating current (220μA), adjustable operating frequency (100kHz to 500kHz), soft-start, and a SYNC input, allowing the MAX668/MAX669 oscillator to be locked to an external clock.
The MAX669 is optimized for low input voltages with a guaranteed start-up voltage of 1.8V. It requires bootstrapped operation (IC-powered from boosted output) and supports output voltages of up to 28V. The MAX668 operates with inputs as low as 3V and can be connected in either a bootstrapped or non-bootstrapped (IC-powered from input supply or other source) configuration. When not bootstrapped, it has no restriction on output voltage. Both ICs are available in an extremely compact 10-pin μMAX® package.
機能と利点
- 1.8V Minimum Start-Up Voltage (MAX669)
- Wide Input Voltage Range (1.8V to 28V)
- Tiny 10-Pin μMAX Package
- Current-Mode PWM and Idle Mode Operation
- Adjustable 100kHz to 500kHz Oscillator or SYNC Input
- 220μA Quiescent Current
- Logic-Level Shutdown
- Soft-Start
Documentation & Resources
-
MAXREFDES1004 Design Files2019/07/09ZIP2 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.