ADuM340Eファミリ:4チャネルの高性能なアイソレーションを実現する150Mbpsのデジタル・アイソレータ
ADuM340E/ADuM341E/ADuM342Eは、アナログ・デバイセズのiCoupler®技術をベースにした4チャンネルのデジタル・アイソレータです。これらのアイソレーション・デバイスは、高速CMOS技術と空芯コアを使ったバックツーバック・モノリシック・トランス技術の組み合わせによって優れた性能特性を提供し、150Mbpsのデータレートに対応し、5MbpsでCISPR 32/EN 55032クラスBの基準に適合します。5V動作時の最大伝搬遅延は10ns、パルス幅歪みは3ns未満です。チャンネル間マッチングは厳しく、最大3.0nsです。
ADuM340E/ADuM341E/ADuM342Eのデータ・チャンネルは独立していて、5.7kV(実効値)の定格電圧に耐える様々な構成を用意しています。これらのデバイスは両側とも2.25V~5.5Vの電源電圧で動作するため、低電圧システムにも使用できる他、絶縁バリアをまたぐ電圧変換機能も備えています。
2種類のフェイルセーフ・オプションがあり、入力電源が停止すると、出力が既定の状態に遷移します。
ADuM340Eファミリ:4チャネルの高性能なアイソレーションを実現する150Mbpsのデジタル・アイソレータ
ADuM340E/ADuM341E/ADuM342Eは、アナログ・デバイセズのiCoupler®技術をベースにした4チャンネルのデジタル・アイソレータです。これらのアイソレーション・デバイスは、高速CMOS技術と空芯コアを使ったバックツーバック・モノリシック・トランス技術の組み合わせによって優れた性能特性を提供し、150Mbpsのデータレートに対応し、5MbpsでCISPR 32/EN 55032クラスBの基準に適合します。5V動作時の最大伝搬遅延は10ns、パルス幅歪みは3ns未満です。チャンネル間マッチングは厳しく、最大3.0nsです。
ADuM340E/ADuM341E/ADuM342Eのデータ・チャンネルは独立していて、5.7kV(実効値)の定格電圧に耐える様々な構成を用意しています。これらのデバイスは両側とも2.25V~5.5Vの電源電圧で動作するため、低電圧システムにも使用できる他、絶縁バリアをまたぐ電圧変換機能も備えています。
2種類のフェイルセーフ・オプションがあり、入力電源が停止すると、出力が既定の状態に遷移します。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}