Introduction to the MAX31827, MAX31828, and MAX31829 Low Power Temperature Switch with I2C Interface
This video provides an introduction to Analog Devices' Low Power Temperature Switch with I2C Interface - the MAX31827, MAX31828, and MAX31829.
Video Player is loading.
Current Time 0:00
Duration 4:06
Loaded: 0%
Stream Type LIVE
Remaining Time 4:06
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

Introduction to the MAX31827, MAX31828, and MAX31829 Low Power Temperature Switch with I2C Interface

2022年10月04日

This video provides an introduction to Analog Devices' Low Power Temperature Switch with I2C Interface - the MAX31827, MAX31828, and MAX31829.

Introduction to the MAX31827, MAX31828, and MAX31829 Low Power Temperature Switch with I2C Interface
This video provides an introduction to Analog Devices' Low Power Temperature Switch with I2C Interface - the MAX31827, MAX31828, and MAX31829.
Video Player is loading.
Current Time 0:00
Duration 4:06
Loaded: 0%
Stream Type LIVE
Remaining Time 4:06
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

Introduction to the MAX31827, MAX31828, and MAX31829 Low Power Temperature Switch with I2C Interface

2022年10月04日
This video provides an introduction to Analog Devices' Low Power Temperature Switch with I2C Interface - the MAX31827, MAX31828, and MAX31829.