LTC4238: High Voltage High Current Hot Swap Controller
LTC4238 is the first hot swappable controller that offers MOSFET flexibility in high voltage / high current applications. It can double the system's power or halve its MOSFET requirements by using cheaper higher RDSON or lower SOA MOSFETs.
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
    LTC4238: High Voltage High Current Hot Swap Controller

    2020年12月18日

    LTC4238 is the first hot swappable controller that offers MOSFET flexibility in high voltage / high current applications. It can double the system's power or halve its MOSFET requirements by using cheaper higher RDSON or lower SOA MOSFETs.

    LTC4238: High Voltage High Current Hot Swap Controller
    LTC4238 is the first hot swappable controller that offers MOSFET flexibility in high voltage / high current applications. It can double the system's power or halve its MOSFET requirements by using cheaper higher RDSON or lower SOA MOSFETs.
    Video Player is loading.
    Current Time 0:00
    Duration 1:01
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 1:01
     
    1x
    • Chapters
    • descriptions off, selected
    • subtitles off, selected
    • en (Main), selected

    LTC4238: High Voltage High Current Hot Swap Controller

    2020年12月18日
    LTC4238 is the first hot swappable controller that offers MOSFET flexibility in high voltage / high current applications. It can double the system's power or halve its MOSFET requirements by using cheaper higher RDSON or lower SOA MOSFETs.