MAX7324 I2C Port Expander EV Kit SW

The MAX7324 2-wire serial-interfaced peripheral features 16 I/O ports that are divided into eight push-pull outputs and eight inputs. This Software can be used for complete evaluation of the MAX7324 IC using MAX7324 evaluation system (MAX7324EVCMAXQU) includes a MAX7324 EV kit and a Maxim CMAXQUSB serial-interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX7324EVCMAXQU(MAX7324EVKIT CMAXQUSB)

Setup MAX7324 V1.0.0 EVKit SW.ZIP
NOTES:
Download and unzip file. Run install.exe to install program.