製品概要

機能と利点

  • StallGuard2
  • CoolStep
  • SpreadCycle
  • MicroPlyer
  • 1 to 256 Microsteps
  • 2.8ARMS, 26V/36V/48V

製品概要

The TMC262 breakout board is a development board with the dedicated TMC262-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

Technical Details

  TMC262-BOB30 TMC262-BOB40 TMC262-BOB60
Status Active Active Active
Motor Supply 9 to 26V 9 to 36V 9 to 486V
Phase Current, RMS 2.8A 2.8A 2.8A
SPI
Step/Dir
StallGuard2
CoolStep
SpreadCycle

対象となる製品