製品概要

製品概要

Demonstration circuit SCP-LT8609S-IEVALZ is a 42V, 2A/3A peak micropower synchronous step-down regulator featuring the LT8609S. The demo board is designed for –5V output from a 5.5V to 42V input.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8609S. Please refer to the LT8609S datasheet for a complete description of the part.

ソフトウェア

設計ツール

シグナル・チェーン電源(SCP)コンフィグレータ・ツール
シグナル・チェーン電源(SCP)コンフィグレータ・アプリケーションは、ハードウェア評価用ボードのシグナル・チェーン電源シリーズに対応するコンパニオン・ソフトウェア・ツールです。

ハードウェア (7)

Extender Boards

Adapter

Breakout Boards