製品概要
機能と利点
- Ability for Serializer to send GMSL data to Deserializer, converting it into MIPI CSI-2
- Windows 10 or Higher Compatible Software Support
- USB Controlled Interface (Cable Included)
- Powerful and Simple GUI for Comprehensive Device Feature Evaluation
- Board Powered by USB, 12V Wall Adapter or External Power Supply
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX96717 DPHY evaluation kit (EV kit) provides a proven design to evaluate the MAX96717 high-bandwidth gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel using a standard FAKRA coaxial (Coax) or HMTD cable. The EV kit also includes Windows® 7 and Windows® 10 software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX96717, MAX96717F, or MAX96717R IC installed.
For complete GMSL evaluation using a standard FAKRA coaxial cable or HMTD cable, order the MAX96717 Coax EV kit and a companion deserializer board (MAX96716 Coax EV kit referenced in the data sheet).
関連資料
-
MAX96717/F/R EVKit: MAX96717 DPHY Evaluation Kit Data Sheet (Rev. 7)2023/04/28PDF3 M
-
MAX96717 DPHY Evaluation Kit ODB Files2023/04/28ZIP1 M
-
MAX96717F Gerber Files2023/01/26ZIP1K
-
MAX96717F-AAK-EVK ODB Files2022/09/08ZIP1 M