製品概要

機能と利点

  • High-Efficiency, Dual 1A DC-DC Converters
  • 3.0V to 5.5V Operating Supply Voltage
  • Factory-Preset Output Voltage
  • 2.1MHz Switching Frequency
  • Individual Enable Inputs
  • Active-Low RESET and INT outputs
  • Spread-Spectrum Oscillator
  • I2C Interface
  • Peak Current Mode Architecture
  • PWM and SKIP Mode Operation
  • ±1% OV/UV Accuracy
  • ±1% Output Voltage Accuracy
  • Excellent Load Transient Performance
  • MAXQTM Power Architecture
  • ASIL-D Compliant
  • Redundant Reference
  • BIST Diagnostics
  • PEC on I2C
  • Programmable OV/UV Thresholds
  • -40°C to +125°C Operating Temperature Range
  • AEC-Q100 Qualified

製品概要

アプリケーション

  • ADAS
  • SoC / MCU電源用2次レギュレータ