製品概要
機能と利点
- On-board and remote temperature sensing
- On-board and remote fan control
- No calibration necessary
- Programmable over/under temperature limits
- USB serial interface
- Supports SMBus Alert
- 3 V to 5.5 V supply
- 16-lead QSOP
製品概要
The ADT7470 evaluation board is a multi-functional board which includes fan control and monitoring functions in addition to temperature sensing using on board TMP05's. All I/O functionality of the ADT7470 can be exercised without using any external components.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).
関連資料
-
EVAL-ADT7470EB: ADT7470 Evaluation Board2012/10/02PDF739 kB