製品概要

機能と利点

  • Fully featured evaluation board for the ADMV8513
  • On-board system demonstration platform (SDP-S) connector for the SPI
  • Evaluation using on-board LDO regulators powered by the USB
  • ACE software interface for SPI control

製品概要

The ADMV8513-EVALZ is available for evaluating the ADMV8513 digitally tunable, band-pass filter (BPF). The ADMV8513-EVALZ incorporates the ADMV8513 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8513 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8513 is an IC that features a digitally selectable frequency of operation. The chip can be programmed using a 4-wire serial peripheral interface (SPI), and the SDP-S controller allows the user to interface with the SPI of the ADMV8513 through the Analog Devices, Inc., Analysis, Control Evaluation (ACE) software.

For full details on the ADMV8513, see the ADMV8513 data sheet, which must be consulted in conjunction with the user guide when using the ADMV8513-EVALZ.

対象となる製品

はじめに

EQUIPMENT NEEDED

  • Network analyzer
  • Windows® PC
  • USB cable
  • EVAL-SDP-CS1Z (SDP-S) controller board

  • DOCUMENTS NEEDED

  • ADMV8513 data sheet

  • SOFTWARE NEEDED

  • ACE software
  • ソフトウェア

    ACE Software

    ZIP
    280 KB
    ACE plug-in for Board.ADMV8513 1.2023.30500 [7 28 23]
    520 to 1300MHz Digitally Tunable Band-Pass Filter
    EXE
    157 MB
    ACE Installer Software 1.30.3323.1470 [1 10 25]
    Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.