製品概要
機能と利点
- Enables quick breadboarding and prototyping
- User defined circuit configuration
- End launch 2.4 mm connector provisions
- Easy connection to test equipment and other circuits
製品概要
The ADMV8416-EVALZ/ADMV8432-EVALZ evaluation boards aid in the evaluation of the ADMV8416 and ADMV8432 bandpass filters with selectable pass band frequency.The ADMV8416-EVALZ/ADMV8432-EVALZ evaluation boards have end launch 2.4 mm connectors on both the input and the output to allow an efficient connection to test equipment and other circuitry.
Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance.
All components are placed on the primary side. No components are placed on the secondary side (see Figure 1 and Figure 2). Note that the ADMV8432-EVALZ evaluation board is labeled ADMV8416-EVALZ. The ADMV8416 and ADMV8432 are evaluated using the same printed circuit board (PCB).
The ADMV8416 and ADMV8432 data sheets, available at www.analog.com, provide full specifications for the ADMV8416 and ADMV8432. Consult the ADMV8416 and ADMV8432 data sheets in conjunction with this user guide when using the evaluation boards.
関連資料
-
UG-1661: Evaluating the ADMV8416 and ADMV8432 Tunable Bnad-Pass Filters (Rev. 0)2019/08/05PDF350 K