製品概要

機能と利点

  • ADMV1013のフル機能評価用ボード
  • SPI制御用のUSBを内蔵
  • 5V動作
  • SPI制御用ACEソフトウェア・インターフェース

製品概要

ADMV1013-EVALZ評価用ボードには、ADMV1013と共にマイクロコントローラ、低ドロップアウト(LDO)レギュレータ、およびAD5601 nanoDAC®が搭載されており、ADMV1013を素早く簡単に評価できます。このマイクロコントローラにより、分析/制御/評価(ACE)ソフトウェアを介してADMV1013レジスタ・マップを設定できます。LDOレギュレータはADMV1013の単電源による駆動を可能とし、電源リップルを除去します。AD5601 nanoDACにより、外部電源を使用せずに、ADMV1013のミキサーからの無線周波数(RF)電力を減衰させることができます。

ADMV1013は、シリコン・ゲルマニウム(SiGe)設計、広帯域のマイクロ波アップコンバータです。ポイントtoポイント・マイクロ波無線設計に最適化されており、24GHz~44GHzの周波数範囲で動作します。

ADMV1013は、小型の熱強化型6mm × 6mm LGAパッケージに収容され、−40°C~+85°Cの温度範囲で動作します。ADMV1013の詳細については、ADMV1013のデータシートを参照してください。ADMV1013-EVALZ評価用ボードを使用する場合は、このユーザ・ガイドと併せてADMV1013のデータシートを参照してください。

ソフトウェア

ACE Software

ZIP
135 KB
ACE plug-in for Board.ADMV1013 1.2019.09400 [2 28 19]
24.5 GHz to 43.5 GHz, Wideband MIcrowave Upconverter
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.