製品概要
製品概要
ADL5562-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5562. The evaluation board integrates a prototype area for output impedance matching to the desired load and it requires only a single supply within the range of 3.0 V to 3.6 V.
関連資料
-
ADL5562 Gerber Files2017/11/13ZIP271 K