製品概要
製品概要
ADL5523-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VPOS and GND. Alternatively, the power supply connections may be made via the two pin header, W-1. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.
マーケット&テクノロジー
対象となる製品
関連資料
-
ADL5523: 400 MHz to 4000 MHz Low Noise Amplifier Data Sheet (Rev. C)2008/10/31PDF668 K
-
ADL5523 Gerber Files2011/09/13ZIP225 kB