製品概要

製品概要

The ADIS16367/PCBZ will not be available for purchase after February 28, 2014. For future breakout board support, order the ADIS16367BMLZ and ADIS16IMU1/PCBZ instead.

The ADIS16367/PCBZ is a "breakout board" which provides (1) ADIS16367BMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16367BMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16367BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

ハードウェア (1)

コントローラ・ボード