製品概要
製品概要
The Evaluation board for the AD9837 contains an SDP-B connection and software allowing the AD9837 to be controlled from an SDP board.
The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
マーケット&テクノロジー
対象となる製品
推奨システム動作環境
- Windows XP SP2, 32 bit
- Windows Vista, 32 and 64 bit
- Windows 7, 32 and 64 bit
- USB 2.0 Port
関連資料
-
UG-269: 低消費電力 8.5 MW、2.3 V~5.5 V、プログラマブル波形ジェネレータAD9837 の評価2011/04/20PDF805 kB