製品概要

機能と利点

  • Evaluation board for the AD9788/AD9787/AD9785
  • Includes options to evaluate
    DAC only
    DAC and ADL5375 quadrature modulator
  • USB interface for configuration
  • On-board or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

製品概要

This page contains evaluation board documentation and ordering information for evaluating the AD9788.

ソフトウェア

ACE Software

ZIP
352 KB
ACE plug-in for Board.AD9788 1.2019.51300 [6 08 20]
Plug-in to evaluate the AD9788, AD9787, and AD9785 high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (3)

コントローラ・ボード