製品概要
製品概要
The EVAL-AD7766EDZ/EVAL-AD7766-1EDZ/EVAL-AD7766-2EDZ is a fully featured evaluation board for the AD7766/AD7766-1/AD7766-2 respectively.This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.
Please note: This Evaluation software was compiled in Windows 7 and compatibility with later OS is not guaranteed.
関連資料
-
Evaluation Board for AD7766/AD7766-1/AD7766-2 24-Bit, 8.5mW, 109dB, 128/64/32kSPs ADC2014/04/18PDF1391 kB