製品概要
製品概要
The EVAL-AD7490SDZ is a fully featured evaluation kit for the AD7490. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.
The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
対象となる製品
推奨システム動作環境
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
関連資料
-
UG-446: Evaluating the AD7490 Successive Approximation ADC2013/03/18PDF2 M
-
AD7490 Layout Files2020/08/03ZIP439 K
-
AD7490 Schematic2020/08/03PDF562 K
-
Controller For Precision Converter Evaluation/Demonstration Boards2004/10/22PDF410 kB