製品概要
製品概要
The EVAL-AD7276SDZ is a fully featured evaluation kit for the AD7276. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.
関連資料
-
UG-450: Evaluating the AD7276, 3 MSPS, 12-Bit ADC2013/04/30PDF1714 kB
-
TNJ-077: ADCのNFとフロントエンド込みの最適化(前編)2021/07/05