製品概要

機能と利点

  • Full featured evaluation board for the AD6684
  • SPI interface for setup and control
  • Wide band Balun driven input
  • External supply powered but may also use 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPI controller software interfaces

製品概要

The AD6684EVZ supports the AD6684 highly integrated IF subsystem. It consists of four 14-bit, 500 MSPS ADCs and various digital processing blocks consisting of four wideband digital downconverters (DDCs), an NSR, and VDR monitoring. The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed support communications applications capable of sampling analog signals of up to 1.4 GHz.

対象となる製品

ソフトウェア

ACE Software

ZIP
2.4 MB
ACE plug-in for Board.AD6684 1.2020.10500 [3 06 20]
Plugin for evaluating the AD6684 high-speed ADC.
ZIP
6.7 MB
ACE plug-in for Board.AD9694 1.2024.43100 [12 05 24]
Plugin for evaluating the AD9694, AD9094, or AD6684 high-speed ADC evaluation board.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.