製品概要

機能と利点

  • Full featured evaluation board for the AD5222
  • Various test circuits
  • Various ac and dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B)
  • PC software for control

製品概要

The AD5222 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications while offering a 0.2% channel-to-channel matching tolerance.

In addition, the AD5222 uses a high speed up/down interface, allowing speeds of up to 15 MHz.

The EVAL-AD5222SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5222 part can be found in the AD5222 data sheet.

対象となる製品

パッケージの内容

  • EVAL-AD5222SDZ board
  • CD that includes
    • Self-installing software that allows users to control the board and exercise all functions of the device
    • Electronic version of the AD5222 data sheet
    • Electronic version of the UG-349 user guide

推奨システム動作環境

  • Windows XP SP2, 32 bits
  • Windows Vista, 32 and 64 bits
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port


ハードウェア (1)

コントローラ・ボード