製品概要

機能と利点

  • Full-featured evaluation board for the AD5172
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system development platform (SDP)
  • PC software for control
  • Resistor tolerance error stored in EEMEM

製品概要

The AD5172 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with a superior low temperature coefficient performance.

The on-board socket allows the user to easily replace the device for reprogramming of the OTP memory.

In addition, the AD5172 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-AD5172SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5172 part can be found in the AD5172 data sheet.

対象となる製品

パッケージの内容

  • EVAL-AD5172SDZ board
  • CD that includes
    • Self-installing software that allows users to control the board and exercise all functions of the device
    • Electronic version of the AD5172 data sheet
    • Electronic version of the UG-243 user guide

ハードウェア (1)

コントローラ・ボード